(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters with high cushioning properties due to air layer / flexible rubber layer.
[Features]
· Pneumatic wheels with a diameter of ø150 mm (150 mm in diameter) smaller than common sizes are also available as standard products.
· Layer of air acting as replacement of cushion can reduce the shock to the loading objects (AI).
· The wheels use both flexible rubber and rigid rubber, providing excellent durability and elasticity (AIL).
[Applications]
· The air inlet and airless type have a tread surface so that they are not slippery and the elasticity prevents them from being caught on rough roads.
Part Number |
---|
AILJ-3.50-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) | Tire width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,466.67 | SSK CASTER | 1 Piece(s) | 60 Day(s) | 374 | 320.01~485.00 | 343 | 140 | 140 | 175 | 175 | 286 | Airless | Black | Made In Japan | 71 | 101 | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Universal / With buffer | Stopper (Detail) | No | Wheel Material | Rubber SBR |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance | Fitting Material | Steel | Mounting Hole Type | Round hole |
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Floor Protection | No Floor Protection |
Please check the type/dimensions/specifications of the part AILJ-3.50-5 in the Caster With Air-Filled Wheel / With Airless Wheel AIJ AILJ series.
Part Number |
---|
AIJ-6-2G |
AILJ-2.50-4 |
AILJ-3.00-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) | Tire width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,659.33 | 1 Piece(s) | 3 Day(s) | 199.5 | 35.01~80.00 | 68 | 90 | 90 | 120 | 120 | 153 | Contains air | Gray | Made in China | 45 | 47 | Radial ball bearings | ||
฿ 4,082.97 | 1 Piece(s) | 3 Day(s) | 287 | 80.01~140.00 | 98 | 125 | 125 | 160 | 160 | 217 | Airless | Black | Made In Japan | 71 | 60 | Pressed-in Bearings | ||
฿ 4,321.39 | 1 Piece(s) | 7 Day(s) | 304 | 80.01~140.00 | 127 | 125 | 125 | 160 | 160 | 250 | Airless | Black | Made In Japan | 71 | 72 | Pressed-in Bearings |
How can we improve?
How can we improve?