1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Press Casters - Medium Load (Swivel Type with Stopper) (Part Number)

SSK CASTER

Standard Press Casters - Medium Load (Swivel Type with Stopper)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 610.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.
· Provides quiet and smooth rotation without the need for grease to be added.

 
Part Number
LWJB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

฿ 939.81

SSK CASTER 1 Piece(s) 7 Day(s) 144-35.01~80.0078[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance7171959510035RightWith BearingRedNo Floor Protection35Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part LWJB-100 in the Standard Press Casters - Medium Load (Swivel Type with Stopper) series.

Products with similar specification

Part Number
LWJB-100(L)
LWJB-150
LWJB-150(L)
LWJB-200
LWJB-200(L)
LWJB-250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

฿ 1,025.81

1 Piece(s) 7 Day(s) 144-35.01~80.0078[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance7171959510035LeftWith BearingRedNo Floor Protection35Pressed-in Bearings

฿ 1,349.88

1 Piece(s) 3 Day(s) 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045RightWith BearingRedNo Floor Protection45Pressed-in Bearings

฿ 1,841.53

1 Piece(s) 7 Day(s) 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045LeftWith BearingRedNo Floor Protection45Pressed-in Bearings

฿ 1,896.77

1 Piece(s) 7 Day(s) 250-140.01~220.00196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045RightWith BearingRedNo Floor Protection58Pressed-in Bearings

฿ 1,964.86

1 Piece(s) 7 Day(s) 250-140.01~220.00196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045LeftWith BearingRedNo Floor Protection58Pressed-in Bearings

฿ 3,862.45

1 Piece(s) 8 Day(s) 305-220.01~320.00254[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance12512516016025050RightWith BearingRedNo Floor Protection71Pressed-in Bearings