(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.
· Provides quiet and smooth rotation without the need for grease to be added.
Part Number |
---|
SSTJB-200(L) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,259.35 | SSK CASTER | 1 Piece(s) | 11 Day(s) | 250 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Synthetic Rubber] High impact rubber | No | 112 | 112 | 140 | 140 | 200 | 45 | Left | With Bearing | Blue | No Floor Protection | 58 | Radial ball bearings |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | Double Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
Please check the type/dimensions/specifications of the part SSTJB-200(L) in the Standard Press Casters - Medium Load (Swivel Type with Stopper) series.
Part Number |
---|
LWJB-150(L) |
LWJB-200 |
LWJB-200(L) |
UWJB-100 |
UWJB-100(L) |
UWJB-130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,841.53 | 1 Piece(s) | 7 Day(s) | 198 | - | 140.01~220.00 | 156 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 90 | 90 | 120 | 120 | 150 | 45 | Left | With Bearing | Red | No Floor Protection | 45 | Pressed-in Bearings | ||
฿ 1,896.77 | 1 Piece(s) | 7 Day(s) | 250 | - | 140.01~220.00 | 196 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Right | With Bearing | Red | No Floor Protection | 58 | Pressed-in Bearings | ||
฿ 1,964.86 | 1 Piece(s) | 7 Day(s) | 250 | - | 140.01~220.00 | 196 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Left | With Bearing | Red | No Floor Protection | 58 | Pressed-in Bearings | ||
฿ 1,400.00 | 1 Piece(s) | 1 Day(s) | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Right | (Core: Steel) Shock Resistance | Green | No Floor Protection | 35 | Radial ball bearings | ||
฿ 1,040.90 | 1 Piece(s) | 3 Day(s) | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 95 | 95 | 100 | 35 | Left | (Core: Steel) Shock Resistance | Green | No Floor Protection | 35 | Radial ball bearings | ||
฿ 1,757.00 | 1 Piece(s) | Same day | 177 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80 | 80 | 108 | 108 | 130 | 42 | Right | (Core: Steel) Shock Resistance | Green | No Floor Protection | 40 | Radial ball bearings |
How can we improve?
How can we improve?