1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Pressed Caster Medium Loads K(Fixed) (Part Number)

SSK CASTER

Standard Pressed Caster Medium Loads K(Fixed)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 346.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
WKB-130(L)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

฿ 971.94

SSK CASTER 1 Piece(s) 7 Day(s) 177-140.01~220.00[With Rotation Stopper] Fixed with Stopper176[Synthetic Rubber] Rubber SBRAbrasion Resistance100561379313042Left(Core: steel), high elasticityBlackNo Floor ProtectionPressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part WKB-130(L) in the Standard Pressed Caster Medium Loads K(Fixed) series.

Products with similar specification

Part Number
LWK-250
LWKB-100
LWKB-100(L)
WKB-150
WKB-150(L)
WKB-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

฿ 2,786.32

1 Piece(s) 8 Day(s) 305-220.01~320.00No254[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1408020014025050-(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

฿ 906.58

1 Piece(s) 7 Day(s) 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Right(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

฿ 914.29

1 Piece(s) 7 Day(s) 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Left(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

฿ 1,050.39

1 Piece(s) 15 Day(s) 198-140.01~220.00[With Rotation Stopper] Fixed with Stopper196[Synthetic Rubber] Rubber SBRAbrasion Resistance100561379315045Right(Core: steel), high elasticityBlackNo Floor ProtectionPressed-in Bearings

฿ 1,070.51

1 Piece(s) 7 Day(s) 198-140.01~220.00[With Rotation Stopper] Fixed with Stopper196[Synthetic Rubber] Rubber SBRAbrasion Resistance100561379315045Left(Core: steel), high elasticityBlackNo Floor ProtectionPressed-in Bearings

฿ 1,509.52

1 Piece(s) 7 Day(s) 250-220.01~320.00[With Rotation Stopper] Fixed with Stopper245[Synthetic Rubber] Rubber SBRAbrasion Resistance1126315110020045Right(Core: steel), high elasticityBlackNo Floor ProtectionPressed-in Bearings