(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
WK-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,611.00 | SSK CASTER | 1 Piece(s) | 1 Day(s) | 305 | - | 320.01~485.00 | No | 323 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 140 | 80 | 200 | 140 | 250 | 50 | - | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings |
Loading...
Caster Type | Plate Type Fixed | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Wheel locality | Made In Japan |
Please check the type/dimensions/specifications of the part WK-250 in the Standard Pressed Caster Medium Loads K(Fixed) series.
Part Number |
---|
LWK-250 |
LWKB-100 |
LWKB-100(L) |
WK-300 |
WK-75 |
WKB-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Stopper Position | Detailed Wheel Specifications | Wheel color | Floor Protection | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,786.32 | 1 Piece(s) | 8 Day(s) | 305 | - | 220.01~320.00 | No | 254 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 140 | 80 | 200 | 140 | 250 | 50 | - | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
฿ 906.58 | 1 Piece(s) | 7 Day(s) | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Right | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
฿ 914.29 | 1 Piece(s) | 7 Day(s) | 144 | - | 35.01~80.00 | [With Rotation Stopper] Fixed with Stopper | 78 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Left | (Core: steel), high elasticity | Red | No Floor Protection | Pressed-in Bearings | ||
฿ 3,160.36 | 1 Piece(s) | 7 Day(s) | 374 | - | 320.01~485.00 | No | 343 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 160 | 90 | 220 | 150 | 300 | 50 | - | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings | ||
฿ 346.52 | 1 Piece(s) | 3 Day(s) | 103 | - | 35.01~80.00 | No | 78 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 63 | 40 | 91 | 68 | 75 | 32 | - | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings | ||
฿ 674.26 | 1 Piece(s) | 3 Day(s) | 144 | - | 80.01~140.00 | [With Rotation Stopper] Fixed with Stopper | 127 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 80 | 45 | 115 | 79 | 100 | 35 | Right | (Core: steel), high elasticity | Black | No Floor Protection | Pressed-in Bearings |
How can we improve?
How can we improve?