(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
WUWJ-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,250.89 | SSK CASTER | 1 Piece(s) | 7 Day(s) | 250 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 112 | 112 | 140 | 140 | 200 | 45 | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 58 | Radial ball bearings |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth | Wheel locality | Made In Japan |
Please check the type/dimensions/specifications of the part WUWJ-200 in the Standard Pressed Caster Medium Loads (Swivel) series.
Part Number |
---|
LWJ-250 |
MCJ-100 |
MCJ-130 |
WUWJ-250 |
WUWJ-75 |
WWJ-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,332.13 | 1 Piece(s) | 8 Day(s) | 305 | - | 220.01~320.00 | 254 | [Synthetic Rubber] Dienic Rubber BR | Abrasion Resistance / Cold Resistance | 125 | 125 | 160 | 160 | 250 | 50 | (Core: steel) high elasticity and low starting resistance | Red | No Floor Protection | 71 | Pressed-in Bearings | ||
฿ 1,193.87 | 1 Piece(s) | 7 Day(s) | 144 | [Low Noise] Quiet | 140.01~220.00 | 176 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: None) | Blue | No Floor Protection | 35 | Radial ball bearings | ||
฿ 1,940.68 | 1 Piece(s) | 7 Day(s) | 177 | [Low Noise] Quiet | 220.01~320.00 | 245 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance | 80 | 80 | 108 | 108 | 130 | 42 | (Core: None) | Blue | No Floor Protection | 40 | Radial ball bearings | ||
฿ 4,621.93 | 1 Piece(s) | 7 Day(s) | 305 | [Low Noise] Quiet | 320.01~485.00 | 323 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 125 | 125 | 160 | 160 | 250 | 45 | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 71 | Radial ball bearings | ||
฿ 829.84 | 1 Piece(s) | 7 Day(s) | 103 | [Low Noise] Quiet | 35.01~80.00 | 78 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 63 | 63 | 82 | 82 | 75 | 32 | (Core: Steel) Antibacterial, high-elasticity | White | With floor protection | 22 | Radial ball bearings | ||
฿ 657.50 | 1 Piece(s) | 7 Day(s) | 144 | - | 35.01~80.00 | 78 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 71 | 71 | 95 | 95 | 100 | 35 | (Core: steel), high elasticity | White | With floor protection | 35 | Pressed-in Bearings |
How can we improve?
How can we improve?