1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Smooth Caster II HJTS-SJ HJTSB-SJ (Part Number)

SSK CASTER

Silent Smooth Caster II HJTS-SJ HJTSB-SJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,507.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
HJTSB-SJ-65U-MC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)

฿ 3,387.73

SSK CASTER 1 Piece(s) 7 Day(s) 103320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance6517X2Trivalent ChromateBlue22

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Low Floor Heavy Load / Dual Wheels Properties Silent smooth casters Fitting Material Steel
Thread Dia. M20(P2.5) Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Detailed Wheel Specifications (Core: None) Floor Protection No Floor Protection
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJTSB-SJ-65U-MC in the Silent Smooth Caster II HJTS-SJ HJTSB-SJ series.

Products with similar specification

Part Number
HJTS-SJ-65B-MC
HJTS-SJ-65U-MC
HJTS-SJ-65U-MCD
HJTSB-SJ-50U-MCD
HJTSB-SJ-65B-MC
HJTSB-SJ-65U-MCD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)

฿ 2,620.97

1 Piece(s) 7 Day(s) 103320.01~485.00No392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance6517X2Baked-on BlackBlue22

฿ 2,507.28

1 Piece(s) 13 Day(s) 103320.01~485.00No392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance6517X2Trivalent ChromateBlue22

฿ 3,496.57

1 Piece(s) 7 Day(s) 103320.01~485.00No392[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance6517X2Trivalent ChromateBlack22

฿ 3,356.28

1 Piece(s) 7 Day(s) 85220.01~320.00[With Rotation Stopper] With freely stopper294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance5015X2Trivalent ChromateBlack18

฿ 3,497.18

1 Piece(s) 7 Day(s) 103320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance6517X2Baked-on BlackBlue22

฿ 4,379.44

1 Piece(s) 7 Day(s) 103320.01~485.00[With Rotation Stopper] With freely stopper392[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance6517X2Trivalent ChromateBlack22