(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
HJTS-SJ-65U-MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,507.28 | SSK CASTER | 1 Piece(s) | 13 Day(s) | 103 | 320.01~485.00 | No | 392 | [Nylon] Monomer Casting Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 65 | 17X2 | Trivalent Chromate | Blue | 22 |
Loading...
Caster Type | Screw-In Type / Low Floor Heavy Load / Dual Wheels | Properties | Silent smooth casters | Fitting Material | Steel |
---|---|---|---|---|---|
Thread Dia. | M20(P2.5) | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: None) | Floor Protection | No Floor Protection |
Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part HJTS-SJ-65U-MC in the Silent Smooth Caster II HJTS-SJ HJTSB-SJ series.
Part Number |
---|
HJTS-SJ-65B-MC |
HJTS-SJ-65U-MCD |
HJTSB-SJ-50U-MCD |
HJTSB-SJ-65B-MC |
HJTSB-SJ-65U-MC |
HJTSB-SJ-65U-MCD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,620.97 | 1 Piece(s) | 7 Day(s) | 103 | 320.01~485.00 | No | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Baked-on Black | Blue | 22 | ||
฿ 3,496.57 | 1 Piece(s) | 7 Day(s) | 103 | 320.01~485.00 | No | 392 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Black | 22 | ||
฿ 3,356.28 | 1 Piece(s) | 7 Day(s) | 85 | 220.01~320.00 | [With Rotation Stopper] With freely stopper | 294 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 50 | 15X2 | Trivalent Chromate | Black | 18 | ||
฿ 3,497.18 | 1 Piece(s) | 7 Day(s) | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Baked-on Black | Blue | 22 | ||
฿ 3,387.73 | 1 Piece(s) | 7 Day(s) | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Blue | 22 | ||
฿ 4,379.44 | 1 Piece(s) | 7 Day(s) | 103 | 320.01~485.00 | [With Rotation Stopper] With freely stopper | 392 | [Nylon] Conductive MC Nylon | Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 17X2 | Trivalent Chromate | Black | 22 |
How can we improve?
How can we improve?