1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dryer, Hollow Fiber Membrane Air Dryer Main Body MD

Dryer, Hollow Fiber Membrane Air Dryer Main Body MD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66,381.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Refrigerated air dryers of other makes do not stop moisture generation. A low dew point is required. Need to be energy-saving.

Part Number
MD30-4
MD40-6
MD50-6
MD60-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInlet diameter (Nominal value of thread) Outlet diameter (Nominal value of thread) Full length A
(mm)

฿ 66,381.06

FKH DRYER 1 Piece(s) 9 Day(s) 1/21/2437

฿ 81,577.89

FKH DRYER 1 Piece(s) 9 Day(s) 3/43/4736

฿ 134,766.77

FKH DRYER 1 Piece(s) 9 Day(s) 3/43/41101

฿ 217,082.88

FKH DRYER 1 Piece(s) 9 Day(s) 111113

Loading...

  1. 1

Basic Information

Type Dryer Method Hollow Fiber Type Shape Main Body
Outlet Open Air Pressure Dew-point(℃) -25 Connection Type of Inlet Port Rc Intake Air Temperature(℃) 60
Exit Connection Type Rc Details of Intake Air Temperature(℃) 1.5~60