1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Soft Air Dryers

Micro Soft Air Dryers
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,206.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compressed air contains many bacteria in addition to various impurities such as moisture, dust and oil.
If this air is used as it is, malfunction of pneumatic equipment, damage and infection by bacteria may occur.
Microsoft air dryer prevents such troubles and provides stable pure clean air.
[Features]
· Refrigerant-less and dry air can be obtained as compared to a refrigerated air dryer.
· Equipped with sterilization filters whose LRV is greater than or equal to 7 (99.99999%) removes almost all bacteria.
· Does not require power supply as it uses hollow fiber membrane.
· Compact and lightweight (weight: 450 g to 2,700 g.)
· Traps dust, oil or other particles of 0.01 μm or more.
[Applications]
· For various high-tech research such as of pneumatic equipment, coating / medical equipment, ozone generator / precision measuring equipment, semiconductor manufacturing installation/ electric discharge machining, laser processing machine, air bearing / packaging machine, textile machine, paper making machine / chemical analyzer / food processing, pharmaceutical and dental / medical domains.

Part Number
MM350A-M01-2
MM500A-M01-4
MSD30-M-2
MSD500-M-4
MSD500-MG-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Unit Combination Exit Air Flow Rate
(l/min)
Exit Air Flow Rate (Distinction)
(l/min)
Connection Type of Inlet Port Intake Air Temperature
(℃)
Inlet diameter (Nominal value of thread) Exit Connection Type Outlet diameter (Nominal value of thread) Applicable unit Bacteria Elimination Performance Details of Intake Air Temperature
(℃)

฿ 5,206.77

FKH DRYER 1 Piece(s) 9 Day(s) [Related Components (Filters)] Micro Mist Filter---------MSD200 Type--

฿ 7,570.16

FKH DRYER 1 Piece(s) Available 9 Day(s) [Related Components (Filters)] Micro Mist Filter---------MSD500 Type--

฿ 30,499.69

FKH DRYER 1 Piece(s) 8 Day(s) [Dryers] Micro Mist Air DryerUnitAir Filters + Dryer30~50Rc501/4Rc1/4-No-5~50

฿ 65,608.50

FKH DRYER 1 Piece(s) 9 Day(s) [Dryers] Micro Mist Air DryerUnitAir Filters + Dryer500~500Rc501/2Rc1/4-No-5~50

฿ 81,394.27

FKH DRYER 1 Piece(s) 9 Day(s) [Dryers] Micro Mist Air DryerUnitAir Filters + Dryer500~500Rc501/2Rc1/2-LRV≧7-5~50

Loading...

  1. 1

Basic Information

Method Hollow Fiber Type