1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

· Adapter Intermediate Connection Type (with 30° Male Seat) 150 Straight

· Adapter Intermediate Connection Type (with 30° Male Seat) 150 Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 63.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Straight type adapter (with 30° male sheet )

 
Part Number
150-02-02
150-04-04
150-06-06
150-08-08SALE
150-12-12
150-16-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of connection screw Nominal of connection screw, The second mouthful

฿ 63.34

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) 7 Day(s) 1/81/8

฿ 79.18

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 1/41/4

฿ 116.67

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/83/8

฿ 114.10

฿ 57.59

HYDRAULIC HOSE ADAPTER 1 Piece(s) Same day 1/21/2

฿ 220.05

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) 9 Day(s) 3/43/4

฿ 379.05

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) 9 Day(s) 11

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Type Connection Type Male thread x male thread
Types of connection G (PF) 30° with a Male Sheet Connection Type Second G (PF) 30° with a Male Sheet Material Steel