1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Adapter - Tapered Screw Throttle Type for Pipe in Equipment Connection (with 30° Male Sheet) 010-001 Straight (Part Number)

Adapter - Tapered Screw Throttle Type for Pipe in Equipment Connection (with 30° Male Sheet) 010-001 Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Straight type adapter (with 30° male sheet).

 
Part Number
010-04-04-001
010-06-06-001
010-08-08-001
010-12-12-001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of connection screw Nominal of connection screw, The second mouthful Nominal of connection screw (Female screw)

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 1/41/4M7×0.75

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/83/8M9×0.75

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 1/21/2M12×1

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/43/4M17×1

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Type Connection Type Male thread x male thread
Types of connection G (PF) 30° with a Male Sheet Connection Type Second R(PT) Material Steel