1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adapter - Tapered Screw (30° Female Seat) for Connecting The Pipe to Equipment - 060 Parallel Male Screw for Piping (060-04-04)

NTA HYDRAULIC HOSE ADAPTER

Adapter - Tapered Screw (30° Female Seat) for Connecting The Pipe to Equipment - 060 Parallel Male Screw for Piping (060-04-04)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·An adapter (with 30° female seat), male parallel pipe thread type.

 
Part Number
060-04-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of connection screw Nominal of connection screw, The second mouthful

฿ 180.63

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) 7 Day(s) 1/41/4

Loading...

  1. 1

Basic Information

Type Adapter Shape Parallel male screw for pipes Connection Type Male thread x Female thread
Types of connection G (PF) 30° with a Male Sheet Connection Type Second R(PT) Material Steel