1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reusable Type Pipe Parallel Male Screw Fitting (with 30° Female Sheet) C (C-PF-08)

NTA HYDRAULIC HOSE ADAPTER

Reusable Type  Pipe Parallel Male Screw Fitting (with 30° Female Sheet)  C (C-PF-08)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ryuzaburu joint is a joint that screws into hoses. Can be assembled on-site and removed/reused.

 
Part Number
C-PF-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 1/212.719.8~19.99.6

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Male thread x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Ryuzaburu Material Steel
3130・3000 Hose Applicable