1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Male Sheet) SF90

Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Male Sheet) SF90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fitting used by swaging with a hose. Can be easily swaged (assembled) with a hose with dedicated manual assembly tools or a hydraulic assembly machine.

Part Number
SF90-PF-10-N30
SF90-PF-12
SF90-PF-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
N3130, 3130, 3000, and 3700 hoses N3000, HT Hose

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/415.925.513.1-Applicable

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/419.0~19.226.2~26.619.0Applicable-

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 125.4~25.733.0~33.425.4Applicable-

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Bend Connection Type Female Screw x Other
Types of connection G (PF) 30° with a Male Sheet Connection Type Second Swayze Material Steel