1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Female Sheet) SE90

NTA HYDRAULIC HOSE ADAPTER

Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Female Sheet) SE90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fitting used by swaging with a hose. Can be easily swaged (assembled) with a hose with dedicated manual assembly tools or a hydraulic assembly machine.

Part Number
SE90-PF-10-N30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Bend Connection Type Female Screw x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Swayze Material Steel
Nominal of connection screw 3/4 Applicable Hose I.D.(mm) 15.9 Applicable Hose O.D.(mm) 25.5
Minimum Internal Diameter(φD) 13.1 N3000, HT Hose Applicable