1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Swage Type Parallel Female Screw Union 90° Elbow Fitting (with 30° Female Sheet) SLE (SLE-PF-06)

NTA HYDRAULIC HOSE ADAPTER

Swage Type Parallel Female Screw Union 90° Elbow Fitting (with 30° Female Sheet) SLE (SLE-PF-06)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used by swaging with a hose. Can be easily swaged (assembled) with a hose by anyone using dedicated manual assembly tools or a hydraulic assembly machine.

 
Part Number
SLE-PF-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/89.5~9.816.0~16.46.8

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Female Screw x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Swayze Material Steel
N3130, 3130, 3000, and 3700 hoses Applicable