(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Fitting used by swaging to a hose.
· Anyone can easily perform swaging with the hose (assembly) using the dedicated manual assembly tool and hydraulic assembly machine.
Type | Adapter | Shape | Straight | Connection Type | Male thread x Other |
---|---|---|---|---|---|
Types of connection | G (PF) O-Ring Port | Connection Type Second | Swayze | Material | Steel |
Nominal of connection screw | 1/2 | Applicable Hose I.D.(mm) | 12.7~12.8 | Applicable Hose O.D.(mm) | 19.8~20.3 |
Minimum Internal Diameter(φD) | 10.0 | N3130, 3130, 3000, and 3700 hoses | Applicable |
How can we improve?
How can we improve?