1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

KYANPAKA Type, Pipe Parallel Female Screw Union Fitting (with 30° Male Sheet), CF【10 Pieces Per Package】

KYANPAKA Type, Pipe Parallel Female Screw Union Fitting (with 30° Male Sheet), CF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,153.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Canpaka fitting allows for complete assembly of a hose and fitting via a Push One connection. A crimping device is not necessary, and anyone can perform on-site assembly easily and reliably.

[Features]
· Push One connection.
· Dedicated tightener is not required (anybody can perform the needed work easily).
· Cut as necessary on site.
· Very handy when urgent repairs are necessary.
· Hose is removable.
· Can be removed to adjust length during piping.
· Removal jig (TRL) is also available.
· Hose winding direction correction.
· The winding direction can be corrected to the appropriate direction after piping.
· Nipple retention mechanism.
· Employs a ratchet mechanism via a unique locking ring.
· Even movable piping can be stabilized.
· Also handles pressure fluctuations

Part Number
CF-G-02L
CF-G-04-14L
CF-G-06-14L
CF-G-08-14L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1000・1400 Hose 3130-02 Hose

฿ 6,153.57

NTA HYDRAULIC HOSE ADAPTER 1 Pack(s)

10 Pieces Per Package

7 Day(s) 1/83.68.31.5-Applicable

฿ 6,711.60

NTA HYDRAULIC HOSE ADAPTER 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1/46.310.43.5Applicable-

฿ 7,411.41

NTA HYDRAULIC HOSE ADAPTER 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3/89.514.06.0Applicable-

฿ 9,349.12

NTA HYDRAULIC HOSE ADAPTER 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1/212.717.49.0Applicable-

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Female Screw x Other
Types of connection G (PF) 30° with a Male Sheet Connection Type Second Kyanpaka® Material Steel