1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hydraulic Push One Fitting for Canpaka Type Pipes CE (Dedicated for F3130 Series)【1-10 Pieces Per Package】

Hydraulic Push One Fitting for Canpaka Type Pipes CE (Dedicated for F3130 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

In CANPAKA fittings, the hose and fitting assembly is completed with a single-push connection. No crimping machine is required and anyone can easily and reliably perform on-site assembly.

Part Number
CE-G-02L
CE-G-04-14L
CE-G-04-F31-10L
CE-G-06-14L
CE-G-08-14L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1000・1400 Hose 1000 (Light Gray) Hose F3130 (Light Gray) Hose 3130-02 Hose

฿ 6,008.59

NTA HYDRAULIC HOSE ADAPTER 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1/83.68.31.5--ApplicableApplicable

฿ 744.19

HYDRAULIC HOSE ADAPTER 1 Piece(s) Same day 1/46.310.43.5ApplicableApplicable--

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Pack(s)

10 Pieces Per Package

Quote 1/46.312.53.5--Applicable-

฿ 701.83

HYDRAULIC HOSE ADAPTER 1 Piece(s) Same day 3/89.513.9~14.06.0ApplicableApplicable--

฿ 998.69

HYDRAULIC HOSE ADAPTER 1 Piece(s) Same day 1/212.717.49.0ApplicableApplicable--

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Female Screw x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Kyanpaka® Material Steel