1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hydraulic Push One Fitting for Canpaka Type Pipes CA【1-10 Pieces Per Package】

Hydraulic Push One Fitting for Canpaka Type Pipes CA
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 579.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In CANPAKA fittings, the hose and fitting assembly is completed with a single-push connection. No crimping machine is required and anyone can easily and reliably perform on-site assembly.

[Features]
· Single-push connection.
· Shortened working time.
· Dedicated caulking machine not required (anyone can easily operate).
· Most ideal for on-site length adjustments.
· Useful for making urgent repairs.
· Hose can be removed.
· Can be removed for length adjustment during piping.
· Demounting jig (TRL) is also available.
· Warning: Cannot be removed after pressurization.
· Correction of winding direction of hose.
· The winding can be corrected to the ideal direction after piping.
· Warning: Cannot be removed after pressurization.
· Nipple retention mechanism.
· Employs a ratchet mechanism by using a unique lock ring.
· Stable performance even with movable piping.
· Also handles pressure fluctuations

Part Number
CA-R-02L
CA-R-04-14LSALE
CA-R-06-14L
CA-R-08-14L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1000・1400 Hose 3130-02 Hose

฿ 5,153.12

NTA HYDRAULIC HOSE ADAPTER 1 Pack(s)

10 Pieces Per Package

7 Day(s) 1/83.68.31.5-Applicable

฿ 635.65

฿ 343.06

HYDRAULIC HOSE ADAPTER 1 Piece(s) Same day 1/46.310.43.5Applicable-

฿ 579.15

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 3/89.514.06.0Applicable-

฿ 735.73

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 1/212.717.49.0Applicable-

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Male thread x Other
Types of connection R(PT) Connection Type Second Kyanpaka® Material Steel