(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used by swaging with a hose. Can be easily swaged (assembled) with a hose by anyone using dedicated manual assembly tools or a hydraulic assembly machine.
Part Number |
---|
AE90-G-06 |
AE90-G-06-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose I.D. (mm) | Applicable Hose O.D. (mm) | LF70 Hose | 1000, 1100, 1400 Hose | N3130, 3130, 3000, and 3700 hoses |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NTA HYDRAULIC HOSE ADAPTER | 1 Piece(s) | Quote | 9.5~9.8 | 16.0~16.4 | - | - | Applicable | ||
฿ 100.00 | NTA HYDRAULIC HOSE ADAPTER | 1 Piece(s) | Quote | 9.5 | 13.9~15.1 | Applicable | Applicable | - |
Loading...
Type | Adapter | Shape | 90° Bend | Connection Type | Female Screw x Other |
---|---|---|---|---|---|
Types of connection | G (PF) 30° with a Female Sheet | Connection Type Second | Swayze | Material | Steel |
Nominal of connection screw | 3/8 | Minimum Internal Diameter(φD) | 5.6 |
How can we improve?
How can we improve?