1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Sert Unified (UNF) (Part Number)

TUG E SERT UNF

E-Sert Unified (UNF)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 41.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Old 'Heli-Coils Inserted'. The screws of the main body are reinforced, ensuring a highly durable fastening.

Part Number
U-#10X32-1D-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 41.66

TUG E SERT UNF 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Unify Fine Thread
Application Light Metal / Cast Iron / General Resin Notch Presence Operating Environment Manufacturing Equipment
Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part U-#10X32-1D-SUS in the E-Sert Unified (UNF) series.