1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-SERT Removal Tool (ENK-#2(6-10))

TUG E SERT PULL TOOLS

E-SERT Removal Tool (ENK-#2(6-10))
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Use when extracting the inserted threaded insert from the tapped hole. Applicable thread diameter: M6 to M22

Part Number
ENK-#2(6-10)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable screw diameter

฿ 4,567.00

TUG E SERT PULL TOOLS 1 Piece(s) 5 Day(s) M6~M10

Loading...

  1. 1

Basic Information

Type Tool Material Iron Operating Environment Manufacturing Equipment
Sales Unit Box/package

Please check the type/dimensions/specifications of the part ENK-#2(6-10) in the E-SERT Removal Tool series.

Products with similar specification

Part Number
ENK-#3(12-22)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable screw diameter

฿ 1,327.74

1 Piece(s) 5 Day(s) M12~M22