1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PVC (polyvinyl chloride) hex bolt

PVC (polyvinyl chloride) hex bolt
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 30.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Has excellent water resistance, acid resistance, alkaline resistance, and solvent resistance.

 
Part Number
PVC/BT-M5-L15
PVC/BT-M6-L20
PVC/BT-M8-L20
PVC/BT-M8-L25
PVC/BT-M8-L30
PVC/BT-M8-L35
PVC/BT-M10-L15
PVC/BT-M12-L60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B H

฿ 41.15

NCS PVC HEXAGON BOLTS 1 Piece(s) Available 3 Day(s) 105150.883.5

฿ 73.16

PVC HEXAGON BOLTS 1 Piece(s) Same day 106201104

฿ 49.55

PVC HEXAGON BOLTS 1 Piece(s) Same day 108201.25135.5

฿ 30.19

NCS PVC HEXAGON BOLTS 1 Piece(s) Same day 108251.25135.5

฿ 32.13

NCS PVC HEXAGON BOLTS 1 Piece(s) Same day 108301.25135.5

฿ 51.10

PVC HEXAGON BOLTS 1 Piece(s) Same day 108351.25135.5

฿ 51.10

NCS PVC HEXAGON BOLTS 1 Piece(s) 3 Day(s) 1010151.5177

฿ 63.24

NCS PVC HEXAGON BOLTS 1 Piece(s) Available 3 Day(s) 1012601.75198

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PVC