(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin washer with excellent water resistance, acid resistance, alkali resistance, and solvent resistance
Part Number |
---|
PVC/W-3.2-7-0.5 |
PVC/W-4.2-10-1 |
PVC/W-5.2-12-1 |
PVC/W-6.2-13-1.5 |
PVC/W-8.2-18-1.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Outer Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 34.84 | NCS PVC WASHER | 1 Piece(s) | 3 Day(s) | 10 | 3.2 | 3 | 0.5 | 7 | ||
฿ 35.61 | NCS PVC WASHER | 1 Piece(s) | 3 Day(s) | 10 | 4.2 | 4 | 1 | 10 | ||
฿ 36.39 | NCS PVC WASHER | 1 Piece(s) | 3 Day(s) | 10 | 5.2 | 5 | 1 | 12 | ||
฿ 33.33 ฿ 15.94 | PVC WASHER | 1 Piece(s) | Same day | 10 | 6.2 | 6 | 1.5 | 13 | ||
฿ 12.00 | PVC WASHER | 1 Piece(s) | Same day | 10 | 8.2 | 8 | 1.5 | 18 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PVC (Polyvinyl Chloride) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?