1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC (Polycarbonate)/Washer, White

PC (Polycarbonate)/Washer, White
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The material has excellent impact resistance and features a good balance of mechanical properties, electrical properties, etc.

 
Part Number
PC-WH/W-8.5-18-1.6
PC-WH/W-10.5-22-1.6
PC-WH/W-13-24-2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
Outer Diameter D
(mm)

฿ 34.84

NCS PC WASHER WHITE 1 Piece(s) 3 Day(s) 108.581.618

฿ 37.16

NCS PC WASHER WHITE 1 Piece(s) 4 Day(s) 1010.5101.622

฿ 37.94

NCS PC WASHER WHITE 1 Piece(s) 3 Day(s) 1013122.524

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin PC (Polycarbonate)
Surface Treatment (Details) No