1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PA (Polyamide [Nylon]) / Washer Black

PA (Polyamide [Nylon]) / Washer Black
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 32.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Coefficient of friction is small, with excellent durability and self-lubrication. Superior oil and chemical resistance.

 
Part Number
PA-BK/W-3.2-8-0.5
PA-BK/W-4.3-10-0.8
PA-BK/W-5.3-12-0.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
Outer Diameter D
(mm)

฿ 32.52

NCS PA WASHER BLACK 1 Piece(s) 4 Day(s) 103.230.58

฿ 33.29

NCS PA WASHER BLACK 1 Piece(s) 4 Day(s) 104.340.810

฿ 32.77

NCS PA WASHER BLACK 1 Piece(s) Available 4 Day(s) 105.350.812

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin Polyamide
Surface Treatment (Details) No