1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POM (polyacetal)/C-type retaining ring

POM (polyacetal)/C-type retaining ring
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 80.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It offers a good balance of mechanical qualities including excellent fatigue and creep resistance, friction and wear characteristics, and chemical resistance. Continuous operating temperature: 95°C. Flammability rating: UL94 HB

 
Part Number
POM/CT-3
POM/CT-4
POM/CT-5
POM/CT-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Shaft or Hole Used d1 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
D C

฿ 80.00

NCS POM C RETAINING RING 1 Piece(s) Available 4 Day(s) 1033372.6

฿ 81.91

NCS POM C RETAINING RING 1 Piece(s) Available 4 Day(s) 1044493.5

฿ 81.91

NCS POM C RETAINING RING 1 Piece(s) Available 3 Day(s) 10555114.3

฿ 81.91

NCS POM C RETAINING RING 1 Piece(s) Available 4 Day(s) 10666125.2

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Material Polyacetal
Retaining Ring Type Outer Ring Stopper Mounting Method Type Snap-in(inserted) Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring t 0.5