1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PFA (Perfluoroalkoxialkane) /Slotted Hex Bolt

PFA (Perfluoroalkoxialkane) /Slotted Hex Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 169.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The material is not easily be affected by most chemicals. Optimal for parts in the field of semiconductors that come into contact regularly with highly reactive chemicals.

 
Part Number
PFA/(-)BT-M4-L10
PFA/(-)BT-M4-L12
PFA/(-)BT-M4-L20
PFA/(-)BT-M4-L25
PFA/(-)BT-M4-L30
PFA/(-)BT-M5-L10
PFA/(-)BT-M5-L12
PFA/(-)BT-M5-L20
PFA/(-)BT-M5-L25
PFA/(-)BT-M5-L30
PFA/(-)BT-M6-L10
PFA/(-)BT-M6-L12
PFA/(-)BT-M6-L15
PFA/(-)BT-M6-L20
PFA/(-)BT-M6-L25
PFA/(-)BT-M6-L30
PFA/(-)BT-M8-L10
PFA/(-)BT-M8-L12
PFA/(-)BT-M8-L15
PFA/(-)BT-M8-L20
PFA/(-)BT-M8-L25
PFA/(-)BT-M8-L30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B C H

฿ 192.77

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 104100.771.42.8

฿ 192.77

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 104120.771.42.8

฿ 169.55

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 104200.771.42.8

฿ 227.61

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 104250.771.42.8

฿ 192.77

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 104300.771.42.8

฿ 199.74

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 105100.881.83.5

฿ 192.77

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 105120.881.83.5

฿ 173.42

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 105200.881.83.5

฿ 231.48

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 105250.881.83.5

฿ 208.26

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 105300.881.83.5

฿ 208.26

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 106101102.14

฿ 208.26

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 106121102.14

฿ 208.26

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 106151102.14

฿ 180.39

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 106201102.14

฿ 246.97

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 106251102.14

฿ 219.87

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 106301102.14

฿ 250.84

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 108101.25132.85.5

฿ 250.84

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 108121.25132.85.5

฿ 250.84

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 108151.25132.85.5

฿ 227.61

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 108201.25132.85.5

฿ 305.03

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 108251.25132.85.5

฿ 270.19

NCS PFA HEXAGON HEAD BOLT 1 Piece(s) 7 Day(s) 108301.25132.85.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PFA