1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RENY (Glass Fiber Reinforced Polyamide MXD6)/Washer, Standard Color

RENY (Glass Fiber Reinforced Polyamide MXD6)/Washer, Standard Color
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent in strength, modulus of elasticity, oil resistance, and heat resistance, this bolt is used in precision machine parts and the like. It withstands continuous operation at a temperature of 105°C and complies with the flammability standard UL94HB.

 
Part Number
RENY/W-3.2-7-0.5
RENY/W-4.3-9-0.8
RENY/W-5.3-10-1
RENY/W-6.4-12.5-1.6
RENY/W-8.4-17-1.6
RENY/W-10.5-21-2
RENY/W-13-24-2.5
RENY/W-17-30-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
Outer Diameter D
(mm)

฿ 34.29

NCS RENY WASHER 1 Piece(s) Available 4 Day(s) 103.230.57

฿ 35.05

NCS RENY WASHER 1 Piece(s) Available 3 Day(s) 104.340.89

฿ 35.81

NCS RENY WASHER 1 Piece(s) 3 Day(s) 105.35110

฿ 36.58

NCS RENY WASHER 1 Piece(s) Available 3 Day(s) 106.461.612.5

฿ 9.17

NCS RENY WASHER 1 Piece(s) 3 Day(s) 108.481.617

฿ 42.58

NCS RENY WASHER 1 Piece(s) 4 Day(s) 1010.510221

฿ 44.19

NCS RENY WASHER 1 Piece(s) Available 3 Day(s) 1013122.524

฿ 51.10

NCS RENY WASHER 1 Piece(s) 4 Day(s) 101716330

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin RENY (Polyamide MXD6)
Surface Treatment (Details) No