(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent in strength, modulus of elasticity, oil resistance, and heat resistance, this bolt is used in precision machine parts and the like. It withstands continuous operation at a temperature of 105°C and complies with the flammability standard UL94HB.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) | D | H |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40.26 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 3 | 6 | 0.5 | 5.5 | 2.4 | ||
฿ 41.03 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 3 | 8 | 0.5 | 5.5 | 2.4 | ||
฿ 41.81 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 3 | 10 | 0.5 | 5.5 | 2.4 | ||
฿ 41.81 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 3 | 12 | 0.5 | 5.5 | 2.4 | ||
฿ 42.58 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 3 | 16 | 0.5 | 5.5 | 2.4 | ||
฿ 43.35 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 3 | 20 | 0.5 | 5.5 | 2.4 | ||
฿ 41.81 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 4 | 6 | 0.7 | 7 | 3.1 | ||
฿ 42.58 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 4 | 8 | 0.7 | 7 | 3.1 | ||
฿ 42.58 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 4 | 10 | 0.7 | 7 | 3.1 | ||
฿ 43.35 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 4 | 12 | 0.7 | 7 | 3.1 | ||
฿ 44.13 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 4 | 16 | 0.7 | 7 | 3.1 | ||
฿ 45.68 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | 0.7 | 7 | 3.1 | ||
฿ 49.16 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 4 | 25 | 0.7 | 7 | 3.1 | ||
฿ 43.35 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 6 | 0.8 | 8.5 | 3.65 | ||
฿ 43.35 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 8 | 0.8 | 8.5 | 3.65 | ||
฿ 43.35 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 10 | 0.8 | 8.5 | 3.65 | ||
฿ 44.13 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 12 | 0.8 | 8.5 | 3.65 | ||
฿ 44.13 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 16 | 0.8 | 8.5 | 3.65 | ||
฿ 45.68 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 20 | 0.8 | 8.5 | 3.65 | ||
฿ 49.16 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 25 | 0.8 | 8.5 | 3.65 | ||
฿ 63.48 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 5 | 30 | 0.8 | 8.5 | 3.65 | ||
฿ 44.13 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 6 | 10 | 1 | 10 | 4.4 | ||
฿ 45.68 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 6 | 12 | 1 | 10 | 4.4 | ||
฿ 45.68 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | 1 | 10 | 4.4 | ||
฿ 48.00 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | 1 | 10 | 4.4 | ||
฿ 49.16 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 6 | 25 | 1 | 10 | 4.4 | ||
฿ 51.87 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 6 | 30 | 1 | 10 | 4.4 | ||
฿ 68.90 | NCS RENY HEXALOBULAR LOW | 1 Piece(s) | 4 Day(s) | 10 | 6 | 40 | 1 | 10 | 4.4 |
Loading...
Detailed Shape | Low Head | Mounting Hole Shape | No | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment (Details) | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
Plastic Material | RENY |
How can we improve?
How can we improve?