(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Part Number |
---|
TMHF-01-5 |
TMHF-02-25 |
TMHF-02-30 |
TMHF-02-60 |
TMHF-02-120 |
TMHF-02-240 |
TMHF-04-40 |
TMHF-04-60 |
TMHF-04-240 |
TMHFB-01-30 |
TMHFB-02-5 |
TMHFB-02-160 |
TMHFB-02-200 |
TMHFB-04-60 |
TMHFB-04-80 |
TMHFB-04-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Reduction Ratio | Motor capacity (W) | Output Shaft Dia. | Brake |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,632.20 | SIG GEARMOTOR TMHF | 1 Piece(s) | 8 Day(s) | 10 | 5 | 100 | 30 | No Brake | ||
฿ 11,088.10 | SIG GEARMOTOR TMHF | 1 Piece(s) | 8 Day(s) | 10 | 25 | 200 | 30 | No Brake | ||
฿ 11,088.10 | SIG GEARMOTOR TMHF | 1 Piece(s) | 13 Day(s) | 10 | 30 | 200 | 30 | No Brake | ||
฿ 13,367.63 | SIG GEARMOTOR TMHF | 1 Piece(s) | 8 Day(s) | 10 | 60 | 200 | 30 | No Brake | ||
฿ 14,963.29 | SIG GEARMOTOR TMHF | 1 Piece(s) | 8 Day(s) | 10 | 120 | 200 | 30 | No Brake | ||
฿ 16,027.06 | SIG GEARMOTOR TMHF | 1 Piece(s) | 13 Day(s) | 10 | 240 | 200 | 30 | No Brake | ||
฿ 16,533.63 | SIG GEARMOTOR TMHF | 1 Piece(s) | 13 Day(s) | 10 | 40 | 400 | 35 | No Brake | ||
฿ 18,129.29 | SIG GEARMOTOR TMHF | 1 Piece(s) | 8 Day(s) | 10 | 60 | 400 | 35 | No Brake | ||
฿ 25,575.73 | SIG GEARMOTOR TMHF | 1 Piece(s) | 13 Day(s) | 10 | 240 | 400 | 35 | No Brake | ||
฿ 15,672.48 | SIG GEARMOTOR TMHFB | 1 Piece(s) | 13 Day(s) | 10 | 30 | 100 | 30 | With Brake | ||
฿ 17,217.48 | SIG GEARMOTOR TMHFB | 1 Piece(s) | 13 Day(s) | 10 | 5 | 200 | 30 | With Brake | ||
฿ 21,877.84 | SIG GEARMOTOR TMHFB | 1 Piece(s) | 13 Day(s) | 10 | 160 | 200 | 30 | With Brake | ||
฿ 21,877.84 | SIG GEARMOTOR TMHFB | 1 Piece(s) | 13 Day(s) | 10 | 200 | 200 | 30 | With Brake | ||
฿ 24,790.56 | SIG GEARMOTOR TMHFB | 1 Piece(s) | 13 Day(s) | 10 | 60 | 400 | 35 | With Brake | ||
฿ 27,450.01 | SIG GEARMOTOR TMHFB | 1 Piece(s) | 13 Day(s) | 10 | 80 | 400 | 35 | With Brake | ||
฿ 27,450.01 | SIG GEARMOTOR TMHFB | 1 Piece(s) | 13 Day(s) | 10 | 100 | 400 | 35 | With Brake |
Loading...
Mounting Method | Perpendicular・Hollow Shaft Flange Mounting Type | Number of Phases | Three-Phase | Voltage (AC) | 200 / 220 |
---|---|---|---|---|---|
Output Shaft Placement (When seen from the input shaft side) | Right Side |
How can we improve?
How can we improve?