1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SG-P1 Dual Shaft Type Reduction Drive (WF2-01-5)

SIG REDUCERS WF2

SG-P1 Dual Shaft Type Reduction Drive (WF2-01-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Casing design is totally new, with improved strength. Internal gears have been given a tough and low noise finishing by using a unique machining technology.
· Use of aluminum extrusion in the three-phase motor makes it significantly lightweight and compact.
· All three-phase and single-phase models come with standard terminal boxes. Can be freely positioned. Ease of use of the three-phase motor has been improvised by attaching a terminal block.

Part Number
WF2-01-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Class Reduction Ratio Axis Dia.
(φ)
Motor Capacity
(kW)
Input Shaft Dia.
(φ)

฿ 4,857.40

SIG REDUCERS WF2 1 Piece(s) 7 Day(s) 10Flange With Leg5180.112

Loading...

  1. 1

Basic Information

Type Bevel gear With or Without Motors No Output Shaft Type Hollow
Output Shaft Placement Nonstop Brake No Brake Lubricating Method Grease lubrication

Please check the type/dimensions/specifications of the part WF2-01-5 in the SG-P1 Dual Shaft Type Reduction Drive series.

Products with similar specification

Part Number
WF2-01-15
WF2-04-200
WL2-01-100
WL2-01-15
WL2-01-360
WL2-01-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Class Reduction Ratio Axis Dia.
(φ)
Motor Capacity
(kW)
Input Shaft Dia.
(φ)

฿ 4,857.40

1 Piece(s) 7 Day(s) 10Flange With Leg15180.112

฿ 15,824.44

1 Piece(s) 7 Day(s) -Flange With Leg200320.415

฿ 6,984.96

1 Piece(s) 7 Day(s) 10With Leg100220.112

฿ 4,857.40

1 Piece(s) 7 Day(s) 10With Leg15180.112

฿ 13,089.01

1 Piece(s) 9 Day(s) 10With Leg360280.112

฿ 4,857.40

1 Piece(s) 7 Day(s) 10With Leg50180.112