1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SG-P1 - Three-Phase Gear Motor with Clutch Brake

SG-P1 - Three-Phase Gear Motor with Clutch Brake
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,451.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.

Part Number
TMFCB2-02-80
TMLCB2-02-20
TMLCB2-02-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method Reduction Ratio Output Shaft Dia.

฿ 34,871.12

SIG GEARMOTOR TMFCB2 1 Piece(s) 15 Day(s) 10[Flange Mounting Type] Flange Mounting8022

฿ 31,451.83

SIG GEARMOTOR TMLCB2 1 Piece(s) 15 Day(s) 10[Leg Mounting Type] Leg Mounting2018

฿ 34,288.57

SIG GEARMOTOR TMLCB2 1 Piece(s) 15 Day(s) 10[Leg Mounting Type] Leg Mounting6022

Loading...

  1. 1

Basic Information

Number of Phases Three-Phase Voltage (AC) 200 / 220 Motor capacity(W) 200
Output Shaft Placement (When seen from the input shaft side) N Brake Clutch brake included