1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Hose, Fujin (FUJIN100)

ORS DUCT HOSE

Duct Hose, Fujin (FUJIN100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adopted aluminum-evaporation film with glass-fiber reinforcement for surface material. Has excellent fire resistance, making it difficult for tears to spread even if damaged. Even if the surface material is damaged by the inner surface material, air leakage can be prevented.

[Features]
· Since the surface material is made of glass-fiber reinforced aluminum vapor-deposited film, it has excellent fire-resistance compared to general resin jackets, and even if the surface is strongly damaged, the tear is hard to spread.
· Since the inner surface material uses a polyethylene terephthalate film, there is no air leakage from the inside and even if the surface material is damaged, air leakage can be prevented.
· Also, since it does not allow moisture to pass, it can support humidified air ventilation.
· Spiral steel wire covers the entire surface evenly, preventing loss of static pressure and shape.
· Since it can be easily cut to the required length, perfect size can be cut out on site.
· Because the workability is good, the total cost can be reduced by dramatically shortening the construction period.

Part Number
FUJIN100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter φD
(Ø)
Min. Bending Radius
(mm)

฿ 3,602.00

ORS DUCT HOSE 1 Piece(s) 3 Day(s) 1010050

Loading...

  1. 1

Basic Information

Material PET with Steel Wire + Glass Wool + Aluminum Evaporation with Glass Fiber Cutting Service Usage No Properties Standard / Flame Resistance / Cold Resistance / Heat resistant
Applicable Fluid Air-humidified air Operating Temperature Range(°C) -17::93 Maximum Operating Static Pressure (PA) - Positive Pressure 1500
Maximum Operating Static Pressure (Pa) - Negative Pressure 250 Maximum Passing Wind Speed(m/sec) 20