1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A Type of Steel Tube Straight Pipes for Exclusive Use

A Type of Steel Tube Straight Pipes for Exclusive Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,029.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ Pin holes and corrosion leaks of steel tube straight pipes can be repaired.
▪ It is best for preventing any type of fluid leakage from the pipes. The fluid can be water, hot water, oil, or vapor.
▪ Two types of pressure bonding sockets are available: long-size and half size.

 
Part Number
L15A
L15AX1/2
L20A
L20AX1/2
L25A
L25AX1/2
L32A
L32AX1/2
L40A
L40AX1/2
L50A
L50AX1/2
L65A
L65AX1/2
L80A
L80AX1/2
L100A
L100AX1/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter D
(mm)
d
(mm)
W
(mm)
L
(mm)
Hex Wrench Used
(mm)

฿ 3,224.17

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 15A372172806

฿ 2,029.28

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 15A372172406

฿ 3,224.17

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 20A432772806

฿ 2,073.21

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 5 Day(s) 20A432772406

฿ 3,444.29

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 25A493378806

฿ 2,186.50

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 25A493378406

฿ 3,813.48

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 32A5942961048

฿ 2,511.87

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 32A594296528

฿ 4,127.07

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 40A67481071208

฿ 2,705.42

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 40A6748107608

฿ 4,597.45

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 50A79591171208

฿ 2,972.62

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 50A7959117608

฿ 6,635.75

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 65A1007514514010

฿ 3,944.77

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 65A100751457010

฿ 8,517.26

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 80A1168816516010

฿ 4,606.98

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 80A116881658010

฿ 10,085.19

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 100A14211219516010

฿ 5,547.74

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 100A1421121958010

Loading...

  1. 1

Basic Information

Material Steel Pressure Resistance(Mpa) 2 Heat Resistant Temperature(℃) -30~130