1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Pipe Dual-Use Type (Fitting Part and Straight Pipe Part)

Steel Pipe Dual-Use Type (Fitting Part and Straight Pipe Part)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,764.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ Can repair leakage from thread cuttings of fittings such as tees, elbows, and sockets, and leakage from pinholes of straight pipe.
▪ Ideal for preventing pipe leakage of all types of fluids such as water, hot water, oil, and vapor. (Can also be used on drain screw fittings made of 65A or more malleable tough cast iron (malleable).)

 
Part Number
S15A
S20A
S25A
S32A
S40A
S50A
S65A
S80A
S100A
W125A
W150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
W
(mm)
L
(mm)
l
(mm)
Hex Wrench Used
(mm)

฿ 2,764.54

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 5 Day(s) 15A284622407850116

฿ 2,764.54

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 5 Day(s) 20A345228468650126

฿ 2,890.31

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 25A416134549450136

฿ 3,267.65

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 5 Day(s) 32A5071436311755158

฿ 3,644.98

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 5 Day(s) 40A5678497112265158

฿ 3,866.71

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 5 Day(s) 50A70926184142701810

฿ 5,851.78

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 65A9212076108172702010

฿ 7,576.51

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 80A10513389121189802012

฿ 8,987.64

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 7 Day(s) 100A134162114146218802012

฿ 16,513.68

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 25A1631991421822791052412

฿ 18,238.40

KDK SOCKET FOR STEEL PIPE 1 Piece(s) 9 Day(s) 50A1922281662063081052612

Loading...

  1. 1

Basic Information

Material Steel Pressure Resistance(Mpa) 2 Heat Resistant Temperature(℃) -30~130