1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long U-Bolt Set 15 (Part Number)

Long U-Bolt Set 15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For fixing a pipe and squared lumber or as fixing brackets to walls, floors, and the ground

Part Number
15-816
15-817
15-818
15-819
15-821
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Thread Dia. Size axb
(mm)
Inside Width
(mm)
Diameter
(mm)

฿ 47.60

PIPE U-STRAPS 1 Piece(s) 31 Day(s) 20~Less than 30M635×65235.3

฿ 50.92

PIPE U-STRAPS 1 Piece(s) 31 Day(s) 20~Less than 30M639×75285.3

฿ 51.98

PIPE U-STRAPS 10 Piece(s) 31 Day(s) 30~Less than 40M643×85335.3

฿ 63.62

PIPE U-STRAPS 1 Piece(s) 31 Day(s) 30~Less than 40M851×96347

฿ 79.33

PIPE U-STRAPS 1 Piece(s) 31 Day(s) 60~Less than 70M879×117617

Loading...

  1. 1

Basic Information

Type Bolt Nut Material Iron (Rolled Steel for General Structure SS400) Surface Treatment Bright chromate