1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bolt Set 15 (15-810)

PIPE U-STRAPS

Bolt Set 15 <Reverse C (コ) Shape> (15-810)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For fixing a pipe and squared lumber or as fixing brackets to walls, floors, and the ground

Part Number
15-810
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Applicable Pipe O.D.
(mm)
Thread Dia. Size a
(mm)
Inside Width(center to center) b
(mm)

฿ 62.00

PIPE U-STRAPS 1 Piece(s) Same day 1050~Less than 60M88160

Loading...

  1. 1

Basic Information

Type Bolt Nut Material Iron (Rolled Steel for General Structure SS400) Surface Treatment Bright chromate

Please check the type/dimensions/specifications of the part 15-810 in the Bolt Set 15 series.

Products with similar specification

Part Number
15-806
15-807
15-808
15-809
15-811
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMain Applicable Pipe O.D.
(mm)
Thread Dia. Size a
(mm)
Inside Width(center to center) b
(mm)

฿ 43.67

10 Piece(s) 31 Day(s) -20~Less than 30M64830

฿ 66.67

1 Piece(s) 16 Day(s) -20~Less than 30M65835

฿ 51.22

1 Piece(s) 31 Day(s) -30~Less than 40M66542

฿ 62.11

10 Piece(s) 31 Day(s) -30~Less than 40M86745

฿ 87.00

1 Piece(s) Same day -60~Less than 70M89372