1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Straight Anchor WF

ANCHORS

Stainless Steel Straight Anchor WF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For mounting any heavy equipment to concrete.

 
Part Number
WF-016
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 145.00

ANCHORS 5 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Stainless Steel Compatible Drill Diameter(mm) 6.4
Thread Diameter×Overall Length(mm) 6×45

Please check the type/dimensions/specifications of the part WF-016 in the Stainless Steel Straight Anchor WF series.