1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper Line HW, IW

Copper Line HW, IW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Soft and easy to use, ideal for crafts and hobbies

 
Part Number
HW-046
HW-047
HW-130
HW-132
IW-234
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire diameter
(mm)
Size
(Count×length m)

฿ 108.58

DIY SUPPLIES 1 Piece(s) 31 Day(s) 0.55~0.52#24×10

฿ 92.39

DIY SUPPLIES 10 Piece(s) 31 Day(s) 0.70~0.66#22×8

฿ 522.00

DIY SUPPLIES 1 Piece(s) 16 Day(s) 1.6~1.5#16×10

฿ 188.09

DIY SUPPLIES 1 Piece(s) 31 Day(s) 0.9~0.85#20×20

฿ 473.03

DIY SUPPLIES 1 Piece(s) 31 Day(s) 2.0~1.9#14×15

Loading...

  1. 1

Basic Information

Types Material for DIY DIY Raw Material Types Wire Cable Material Copper (C1100-W)