1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Vibration Rubber Mat, BG

Anti-Vibration Rubber Mat, BG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Natural rubber sheet with streaks.
[Features]
· It has superior abrasion-resistance and elasticity with excellent mechanical properties.
[Applications]
· For applications such as anti-vibration and anti-slip.

 
Part Number
BG-001
BG-002
BG-003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth A
(mm)
Length
(mm)

฿ 80.52

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -5555

฿ 254.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 15 Day(s) -100100

฿ 265.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 10 Day(s) 10150150

Loading...

  1. 1

Basic Information

Grade, Type Natural Rubber System Thickness T(mm) 8 Material Rubber
With or Without Adhesive No Seal Color Black