1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Sheet FU With Adhesive【1-2 Pieces Per Package】 (FU-316)

URETHANE/ RUBBER/ SPONGE

Felt Sheet FU With Adhesive (FU-316)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Two types of felt sheet series, hard and soft.
[Features]
· Easy to install using adhesive. Can be freely cut to match the size of the pasting location.
· Supports underfloor heating.
· The hard type consists of 60% wool, 40% rayon, and the soft type is 100% polyester.
[Applications]
· Attached under chairs and furniture to prevent scratches on the floor and impact noise when moving.

 
Part Number
FU-316
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth A
(mm)
Length
(mm)
Color Type

฿ 278.35

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 210300BrownSoft

Loading...

  1. 1

Basic Information

Thickness T(mm) 2 Material Felt With or Without Adhesive No Seal