1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Adhesive EPDM Sponge Rubber EPN

Adhesive EPDM Sponge Rubber EPN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 120.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

EPDM sponge rubber with excellent weather resistance.
[Features]
· Product with excellent heat resistance and weather resistance.
· Superior flexibility imparts an excellent non-slip effect on the material surface.
· Easy to install using adhesive.
[Applications]
· Ideal as a anti-vibration, anti-slip and cushioning material.

 
Part Number
EPN-01
EPN-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 120.96

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 5

฿ 190.48

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 10

Loading...

  1. 1

Basic Information

Grade, Type Ethylene Propylene Diene Rubber Width A(mm) 30 Length(mm) 300
Material Sponge With or Without Adhesive With Seal Color Black
Adhesive Acrylic