(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vibration damping rubber sheet with low noise and excellent shock / vibration absorption.
[Features]
· Vibration damping rubber with excellent shock / vibration absorption properties. It hardly rebounds even when subjected to external force and absorbs energy.
· A safe material that works without noise and for which the color does not run.
· Superior vibration damping performance at normal temperatures (5 to 35°C).
[Applications]
Suitable for various applications including as a sound and anti-vibration material, an absorption material, a cushioning material, or for vibration-proofing.
Part Number |
---|
HNS001 |
HNS002 |
HNS004 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thickness T (mm) | Width A (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 247.00 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | Same day | - | 5 | 85 | 120 | ||
฿ 499.00 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | Same day | 10 | 5 | 170 | 245 | ||
฿ 654.00 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | Same day | 10 | 10 | 170 | 245 |
Loading...
Material | Sponge | Grade, Type | Foam Nitrile Rubber | With or Without Adhesive | No Seal |
---|---|---|---|---|---|
Color | Black |
How can we improve?
How can we improve?