1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shock Absorbent, HANENITE HNT

Shock Absorbent, HANENITE HNT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 420.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Vibration damping rubber with low noise and excellent shock and vibration absorption
[Features]
· Vibration damping rubber sponge with excellent shock/vibration absorption properties. Absorbs energy with minimal rebound, even when subjected to external force.
· A safe material that works without noise and for which the color does not run.
· Superior vibration damping performance at normal temperatures (5 to 35°C).
[Usage Applications]
Suitable for various applications including as a sound and anti-vibration material, an absorption material, a cushioning material, or for vibration-proofing.

 
Part Number
HNT003
HNT004
HNT005
HNT006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth A
(mm)
Thickness T
(mm)
Length
(mm)

฿ 457.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 10301500

฿ 427.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 11 Day(s) 10853120

฿ 420.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 10 Day(s) -1703245

฿ 602.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day -303500

Loading...

  1. 1

Basic Information

Grade, Type Nitrile Rubber Material Rubber With or Without Adhesive With Seal
Color Black Adhesive Acrylic