1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmentally-Friendly Silicon Rubber KSI

Environmentally-Friendly Silicon Rubber KSI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 224.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Multipurpose rubber sheet with excellent low-temperature resistance, heat resistance, and insulation properties.

 
Part Number
KSI001
KSI003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 224.77

URETHANE/ RUBBER/ SPONGE 10 Piece(s) 31 Day(s) 1

฿ 313.98

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 3

Loading...

  1. 1

Basic Information

Grade, Type Silicone Rubber Width A(mm) 100 Length(mm) 100
Material Rubber With or Without Adhesive No Seal Color Milky White