1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmentally Friendly Rubber With Adhesive 30 mm Width × 300 mm Length KGN

Environmentally Friendly Rubber With Adhesive 30 mm Width × 300 mm Length KGN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 119.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Multi-functional rubber sheet with excellent efficiency and highly environment-friendly.
[Features]
· Excellent weather-resistance, heat resistance and oil resistance.
· Almost no color changes or odor.
· Easy to install using adhesive.
· Multi-functional safety rubber that clears the content standards of environmentally hazardous substances.
· Safe rubber material that cleared the Food Sanitation Act of Japan (Japan's MHLW Ministerial Notification No. 85), as the material is basically non-staining and free from color migration.
[Applications]
· For anti-vibration, anti-slip and as a cushioning material.

 
Part Number
KGN001
KGN003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness T
(mm)

฿ 119.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day 101

฿ 292.15

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -5

Loading...

  1. 1

Basic Information

Grade, Type Special Synthetic Rubber Width A(mm) 30 Length(mm) 300
Material Rubber With or Without Adhesive With Seal Color Black
Adhesive Acrylic