1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Environmentally-Friendly Rubber 1m Roll KGR

Environmentally-Friendly Rubber 1m Roll KGR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 244.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Multipurpose rubber sheet with excellent oil resistance, heat resistance, and weatherability.

 
Part Number
KGR001
KGR003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 244.77

URETHANE/ RUBBER/ SPONGE 10 Piece(s) 31 Day(s) 1

฿ 363.77

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 3

Loading...

  1. 1

Basic Information

Grade, Type Special Synthetic Rubber Width A(mm) 50 Length(mm) 1000
Material Rubber With or Without Adhesive No Seal Color Black